IESNA:LM-63-2002
[TEST]P942449
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-950-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23478
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3128.6 2884.9 2662.8 2455.9 2287.1 2214.8 2211 2249 2350.6 2566.3
2902.7 3296.1 3740.4 4227.7 4636.4 5005.8 5348.5 5727.9 6037.6 6370.2
6780.1 7050.5 7249.7 7506.1 7874.2 8620.5 9736.1 11141.1 12299.9 12146.3
9964.6 5343.4 1742.6 739.9 289.4 95.2 0
3128.6 2902.7 2681.8 2472.4 2303.6 2219.8 2221.1 2256.7 2356.9 2570.1
2900.1 3277.1 3722.6 4216.3 4626.3 5000.7 5335.8 5694.9 6018.6 6352.4
6754.7 7065.7 7280.2 7463 7843.7 8544.3 9605.4 11011.7 12251.7 12117.1
10153.7 5642.9 2004.1 770.4 323.6 115.5 0
3128.6 2910.3 2698.3 2497.8 2330.3 2235.1 2222.4 2245.2 2322.7 2486.4
2766.9 3143.8 3579.2 4045 4484.1 4878.8 5208.8 5510.9 5829.5 6192.5
6596.1 7031.4 7386.8 7662.2 7998.6 8568.4 9483.5 10861.9 12430.6 13060.2
11614.5 7540.4 3005.5 1342.8 592.7 212 0
3128.6 2906.5 2713.6 2525.7 2362 2266.8 2238.9 2255.4 2308.7 2429.3
2656.5 2978.8 3363.4 3783.5 4215 4666.9 5097.1 5458.9 5799 6170.9
6622.7 7074.6 7485.8 7855.1 8284.1 8821 9658.7 11026.9 13109.7 15159.4
15122.6 11165.2 5684.8 2684.4 1241.3 425.2 0
3128.6 2925.5 2750.4 2587.9 2439.4 2334.1 2294.7 2302.3 2343 2431.8
2593 2840.5 3171.8 3527.1 3901.6 4343.2 4857.3 5394.1 5868.8 6360
6834.7 7364 7922.4 8452.9 9046.9 9795.8 10850.5 12404 14885.3 18012.6
19135.9 14938.6 9706.9 4981.6 2157.7 671.4 0
3128.6 2923 2761.8 2599.3 2453.4 2343 2298.5 2308.7 2348 2434.3
2579 2820.2 3138.8 3489.1 3854.6 4286.1 4805.2 5351 5851.1 6365.1
6853.7 7381.7 7940.2 8499.9 9121.8 9894.8 10948.2 12481.4 14887.8 17945.4
19127 15163.3 9665 4904.2 2110.7 647.3 0
3128.6 2949.6 2803.7 2669.1 2542.2 2440.7 2388.7 2379.8 2417.8 2495.3
2619.6 2811.3 3055 3348.2 3711.2 4124.9 4663.1 5266 5924.7 6625.3
7329.7 8022.7 8676.3 9312.2 9984.9 10743.9 11600.6 12657.8 14013.3 15296.5
14510.9 10201.9 4372.4 1392.3 502.6 123.1 0
3128.6 2982.6 2867.1 2768.1 2674.2 2591.7 2538.4 2513 2529.5 2596.8
2706 2848.1 3036 3297.4 3654.1 4105.9 4646.6 5268.5 5943.7 6631.6
7286.5 7912.3 8507.5 9081.2 9597.8 10048.3 10402.4 10601.7 10436.7 9187.8
5840.9 2043.4 802.1 460.7 228.5 78.7 0
3128.6 3028.3 2950.9 2884.9 2826.5 2769.4 2733.9 2722.5 2733.9 2778.3
2853.2 2959.8 3118.4 3362.1 3687.1 4099.5 4598.3 5161.9 5736.8 6297.8
6814.4 7325.9 7749.8 8125.5 8400.9 8538 8487.2 8087.4 6992.1 4710
1948.2 836.4 572.4 402.3 257.6 111.7 0
3128.6 3072.8 3036 3009.3 2983.9 2964.9 2961.1 2977.6 3011.8 3074
3156.5 3265.7 3414.2 3638.8 3926.9 4306.4 4773.5 5300.2 5852.3 6426
7008.6 7583.5 8116.6 8576.1 8940.3 9082.5 8807 7746 5491.9 2477.5
1026.8 657.5 465.8 318.6 208.2 95.2 0
3128.6 3137.5 3142.6 3156.5 3171.8 3194.6 3228.9 3287.3 3367.2 3468.8
3599.5 3759.4 3981.5 4291.2 4696.1 5187.3 5743.2 6332.1 6943.8 7556.9
8164.8 8761.4 9322.3 9706.9 9781.8 9380.7 8315.9 6433.6 3722.6 1394.9
720.9 498.8 345.2 213.2 126.9 45.7 0
3128.6 3155.3 3178.1 3216.2 3249.2 3288.5 3341.8 3406.6 3496.7 3605.8
3736.6 3906.6 4131.3 4427 4784.9 5202.5 5660.7 6140.4 6638 7125.3
7591.1 8053.1 8445.3 8668.7 8572.2 8040.4 6969.2 5315.5 3029.6 1148.6
613 417.6 289.4 173.9 95.2 26.7 0
3128.6 3175.6 3222.5 3273.3 3329.1 3377.4 3443.4 3518.2 3596.9 3702.3
3819.1 3951.1 4122.4 4336.9 4586.9 4867.4 5173.3 5488.1 5810.4 6115.1
6400.6 6631.6 6750.9 6654.5 6263.6 5518.5 4489.2 3251.7 1846.7 847.8
516.6 365.5 258.9 168.8 100.3 34.3 0
3128.6 3199.7 3282.2 3367.2 3440.8 3497.9 3560.1 3608.4 3645.2 3680.7
3706.1 3725.1 3742.9 3751.8 3737.8 3675.6 3561.4 3423.1 3287.3 3088
2761.8 2344.2 1941.9 1606.8 1332.7 1115.6 946.8 814.8 703.1 608
511.5 427.7 347.8 260.2 166.3 60.9 0
3128.6 3235.2 3340.6 3443.4 3513.2 3558.9 3583 3591.9 3572.8 3539.8
3491.6 3420.5 3305 3155.3 2967.4 2759.3 2556.2 2362 2170.3 1977.4
1782 1604.3 1452 1302.2 1171.5 1057.3 962.1 879.6 799.6 719.6
625.7 535.6 431.5 322.4 189.1 74.9 0
3128.6 3265.7 3397.7 3491.6 3550 3569 3557.6 3537.3 3490.3 3423.1
3312.6 3140 2942 2752.9 2607 2486.4 2351.8 2197 2038.4 1889.9
1769.3 1704.5 1610.6 1481.2 1358.1 1246.4 1133.4 1023 925.3 831.3
723.4 605.4 468.3 331.3 192.9 92.7 0
3128.6 3291.1 3431.9 3519.5 3551.2 3541.1 3522.1 3478.9 3401.5 3280.9
3121 2950.9 2797.3 2662.8 2534.6 2409 2275.7 2134.8 2011.7 1919
1891.1 1883.5 1818.8 1712.2 1596.7 1478.6 1336.5 1196.9 1067.4 958.3
851.6 733.6 616.8 476 332.5 172.6 0
3128.6 3317.7 3462.4 3539.8 3546.2 3519.5 3485.3 3419.3 3299.9 3154
3023.3 2915.4 2799.9 2665.3 2515.6 2368.3 2214.8 2070.1 1936.8 1860.7
1835.3 1802.3 1762.9 1695.7 1578.9 1462.1 1360.6 1266.7 1194.3 1114.4
1014.1 907.5 792 656.2 514 305.9 0
3128.6 3334.2 3477.6 3534.7 3528.4 3489.1 3435.8 3344.4 3208.6 3086.7
3001.7 2919.2 2816.4 2683.1 2520.7 2334.1 2150 1976.2 1823.9 1756.6
1685.5 1637.3 1580.2 1458.3 1337.7 1245.1 1167.7 1111.8 1067.4 997.6
929.1 825 708.2 594 459.5 272.9 0
3128.6 3340.6 3491.6 3539.8 3519.5 3477.6 3410.4 3292.3 3160.3 3062.6
2990.3 2915.4 2818.9 2695.8 2524.5 2313.8 2081.5 1873.4 1712.2 1632.2
1543.4 1463.4 1350.4 1215.9 1113.1 1034.4 972.2 920.2 864.3 799.6
751.4 651.1 530.5 434.1 333.8 167.5 0
3128.6 3359.6 3501.8 3542.4 3520.8 3472.6 3390.1 3270.8 3138.8 3047.4
2978.8 2896.3 2806.2 2674.2 2504.2 2294.7 2056.1 1821.3 1646.2 1528.1
1410.1 1323.8 1201.9 1101.7 1005.2 930.3 870.7 823.7 784.4 739.9
781.8 648.6 495 378.2 280.5 116.8 0
3128.6 3358.3 3504.3 3546.2 3523.3 3470 3396.4 3272 3136.2 3049.9
2978.8 2900.1 2812.6 2684.4 2518.1 2307.4 2067.5 1827.7 1641.1 1516.7
1398.7 1308.6 1189.2 1086.4 990 913.8 854.2 808.5 774.2 729.8
807.2 597.8 473.4 380.8 283 116.8 0
